MOTOX Worm Geared Motors

The Compact Angular Geared Motor for Simple Applications

MOTOX worm geared motors are single-stage angular geared motors with high-performance worm gearing. They represent the space-saving solution for simple applications in the low torque range as a result of their compact design with low height. They can be individually adapted to many drive situations due to the wide range of output shafts and mounting possibilities.

MOTOX worm geared motors are available in the power range up to 0.75 kW and rated gear unit torques up to 80 Nm.

The geared motors are available in the following versions:

  • Foot or flange-mounting versions

  • Version with torque bracket

  • Solid or hollow shaft


An Overview of the Technology

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

S 08

1-stage

5 - 80

28 Nm

S 18

1-stage

5 - 80

44 Nm

S 28

1-stage

5 - 100

80 Nm


Typical Applications

Worm geared motors are, for instance, used in the food & beverage industry.