MOTOX Helical Worm Geared Motors

The Cost-effective Angular Geared Motor

Helical worm geared motors are the favorably-priced solution for drives with angular geared motors. The efficiency is significantly better than that of pure worm geared motors due to the implementation as helical-worm geared motors. Due to the worm gear stage, high ratios can be implemented within small envelope dimensions. Further, helical worm geared motors represent an extremely quiet drive solution. Helical worm geared motors represent the most cost-effective solution for angular geared motors in the lower torque range.

MOTOX helical worm geared motors are available in the power range up to 11 kW and rated gear unit torques up to 1,590 Nm.

The geared motors are available in the following versions:

  • Foot or flange-mounting versions

  • Version with torque bracket

  • Solid or hollow shaft

  • Hollow shaft with key connection, shrunk-on disk, splines


An Overview of the Technology

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

C28

2 stage

25,28 - 372

118 Nm

C38

2 stage

9,67 - 320,67

243 Nm

C48

2 stage

9,67 - 320,67

387 Nm

C68

2 stage

11,67 - 364

687 Nm

C88

2 stage

11,15 - 440,70

1.590 Nm

Further, double geared motors with 4 and 5 stages are available with gear ratios of i = 324…33,491.

Typical Applications

Helical worm geared motors are, for example, used in wastewater systems and in theaters.