MOTOX Helical Bevel Geared Motors

The Angular Geared Motor with a High Power Density

Helical bevel geared motors are angular geared motors where the gear unit output shaft is rotated through 90° to the motor shaft. Helical bevel geared units can either have a solid or a hollow shaft. Helical bevel geared motors represent the ideal solution for drive tasks where an angular geared motor with high power density is required with continuously high output torques.

MOTOX helical bevel geared motors are available in the power range up to 200 kW and rated gear unit torques up to 20,000 Nm.

The geared motors are available in the following versions:

  • Foot or flange-mounting versions

  • Version with torque bracket

  • Solid or hollow shaft

  • Hollow shaft with key connection, shrunk-on disk, splines


An Overview of the Technology

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

B28

2 stage

3,57 - 57,53

130 Nm

B38

2 stage

3,84 - 65,69

250 Nm

K38

3 stage

5,65 - 179,13

250 Nm

K48

3 stage

7,22 - 169,53

450 Nm

K68

3 stage

5,36 - 243,72

820 Nm

K88

3 stage

5,54 - 302,68

1.650 Nm

K108

3 stage

7,68 - 307,24

3.000 Nm

K128

3 stage

7,1 - 295,38

4.700 Nm

K148

3 stage

4,83 - 306,08

8.000 Nm

K168

3 stage

6,61 - 287,95

13.500 Nm

K188

3 stage

12,10 - 191,34

20.000 Nm

Further, double geared motors with 5 and 6 stages are available with gear ratios of i = 181…60,115.

Typical Applications

Helical bevel geared motors are, for example, used as travel drives, mixer drives and cable drum drives.