MOTOX Mixer Geared Motors

Parallel Shaft and Helical Bevel Geared Motors for High Radial and Axial Forces

Parallel shaft and helical bevel geared motors – with mixer flange – are available for mixer applications. Both of these series can be supplied with solid shafts or hollow shafts. Mixer geared motors are designed for high radial and axial forces with a longer distance between bearings.

The end bearing can be optionally lubricated using a lubricating system. Further, the output shaft flange is available in a Dry Well version. In this case, a safety oil chamber is provided at the lowest position of the gear unit to prevent oil entering into the mechanical mixer itself. The oil level can be monitored optically using a sight glass or electrically using an appropriate sensor.

MOTOX mixer geared motors are available in the power range up to 200 kW and rated gear unit torques up to 14,000 Nm.

An Overview of the Technology – Parallel Shaft Geared Motors with Mixer Flange

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

FZM88B, FDM88B

2 stage, 3 stage

4,77 - 404,92

1.900 Nm

FZM108B, FDM108B

2 stage, 3 stage

5,68 - 424,49

3.400 Nm

FZM128B, FDM128B

2 stage, 3 stage

3,8 - 447,96

6.100 Nm

FZM148B, FDM148B

2 stage, 3 stage

5,39 - 449,21

9.000 Nm

FZM168B, FDM168B

2 stage, 3 stage

5,28 - 369,26

14.000 Nm


An Overview of the Technology – Helical Bevel Geared Motors with Mixer Flange

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

KM88

3 stage

5,54 - 302,68

1.650 Nm

KM108

3 stage

7,68 - 307,24

3.000 Nm

KM128

3 stage

7,1 - 295,38

4.700 Nm

KM148

3 stage

4,83 - 306,08

8.000 Nm

KM168

3 stage

6,61 - 287,95

13.500 Nm