MOTOX Extruder Geared Motors

Geared Motors for the Extruder Industry

MOTOX extruder geared motors are equipped with high-performance axial self-aligning roller bearings and can be adapted to your requirements using the standard flange (mounted at the front) or application-specific flange. A high degree of operational safety and reliability is guaranteed by a separate oil chamber in the flange.

MOTOX extruder geared motors are available as either parallel shaft or helical bevel geared motors. They are available in the power range up to 200 kW and rated gear unit torques up to 14,000 Nm.

An Overview of the Technology – Parallel Shaft Geared Motors for the Extruder Industry

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

FZE68B, FDE68B

2 stage, 3 stage

3,97 - 296,18

1.000 Nm

FZE88B, FDE88B

2 stage, 3 stage

4,77 - 404,92

1.900 Nm

FZE108B, FDE108B

2 stage, 3 stage

5,68 - 424,49

3.400 Nm

FZE128B, FDE128B

2 stage, 3 stage

3,8 - 447,96

6.100 Nm

FZE148B, FDE148B

2 stage, 3 stage

5,39 - 449,21

9.000 Nm

FZE168B, FDE168B

2 stage, 3 stage

5,28 - 369,26

14.000 Nm


An Overview of the Technology – Helical Bevel Geared Motors for the Extruder Industry

Gear unit designation

No. of stages

Ratio range

Max. rated gear unit torque

KE68

3 stage

5,36 - 243,72

820 Nm

KE88

3 stage

5,54 - 302,68

1.650 Nm

KE108

3 stage

7,68 - 307,24

3.000 Nm

KE128

3 stage

7,1 - 295,38

4.700 Nm

KE148

3 stage

4,83 - 306,08

8.000 Nm

KE168

3 stage

6,61 - 287,95

13.500 Nm


Typical Applications

MOTOX extruder geared motors are the ideal solution for the extruder industry.