MOTOX Sector Solutions

We have designed special versions of our products for selected sectors and applications based on our basic series of geared motors. The geared motors are specifically optimized to the requirements of a particular sector.

MOTOX sector solutions are part of the modular MOTOX system. All gear units and motor options of the basic series of MOTOX geared motor range are available. This means that we guarantee an extremely high functionality in conjunction with high availability.

Geared Motors for Agitator Applications

Helical geared motors for high radial and axial output shaft loads are available for agitator applications.

 

Geared Motors for Mixer Applications

Parallel shaft geared motors and helical bevel geared motors for high output shaft loads are available for mixer applications.

 

Geared Motors for Cooling Tower Applications

Helical geared motors in a special version with high operational reliability are available for cooling tower applications or for use in climate control systems.

 

Geared Motors for Suspended Electric Monorails

Geared motors for suspended electric monorails have an integrated mechanical release coupling to disconnect the force transmitted between the motor shaft and gear unit output shaft.

 

Geared Motors for Extruder Applications

Parallel shaft geared motors and helical bevel geared motors with high-performance axial self-aligning roller bearings and forward-mounted standard or application-specific flanges are available for extruder applications.