FLENDER Gear Units for Water Screw Pumps


Water screw pumps rotate in an open concrete trough and are used to lift water in sewage treatment and drainage plants.

The screw works according to the Archimedes principle and is inclined at an angle of approximately 38°. Archimedean screw pumps are suitable for pumping heavily contaminated liquids, even those containing small solid particles. The delivery head is normally only a few meters and the flow rate relatively high.

The output shaft of the gear unit, whose mounting position corresponds to the inclination angle of the screw, does not absorb any additional loads and transmits the torque to the worm shaft by means of a flexible coupling.

FLENDER gear units are specially designed to operate in these conditions. They need an adjusted oil level, a suitable shaft seal, an oil drain, and an air vent for this purpose.

Each gear unit is fitted with a backstop to prevent the screw from accelerating backwards by the water that is forced back when the motor is switched off.

Technical data


Helical gear unit



Gear stages

2-, 3- and 4-stage

Power ratings

up to 10,500 kW

Transmission ratios

i = 6.3 to 450

Nominal torques

5.8 to 1,400 kNm

Mounting positions

Inclined position 30 to 38°


  • Low noise level

  • Minimal vibration

  • High efficiency

  • Integrated package solution
     - Mounted on a baseframe
     - Backstop included
     - Coupling protected by guard

  • Monitoring supported

  • Dip lubrication


  • Municipal sewage treatment plants

  • Drainage plants

  • Irrigation systems

  • All applications where water has to be lifted to a higher level