FLENDER Gear Units for Central Drives


In the case of central drives, the mill is driven from the end face. Since there is no girth gear transmission, relatively large gear units are required, even for low power rating ranges. Because of their power capacity, load sharing gear units such as our DUORED 2 and planetary gear units, have proved particularly effective here.


  • Compact drive

  • Optimized gear teeth geometry

  • High manufacturing quality

  • Low noise emission

  • Optimum power/weight ratio


  • Crushing of minerals, ores, coal, or cement clinker in the building materials industry and coal preparation