FLENDER Generator Gearboxes

Description

Generator gearboxes can be used for the low-cost production of electricity on board. They are used with low-speed diesel engines and can be used for generator operation as well as for PTI/PTH operation (emergency operation). They can transmit power up to 8,000 kW.

Installation is on the propeller shaft or on the front of the main engine. 

Technical data

Power rating

up to 8,000 kW

Ratios

from 1:3 to 1:26

Applications

multi-stage, switchable


Advantages

  • Redundancy (emergency operation)

  • Worldwide service


Applications

  • Ships with low-speed diesel engines