Short and compact: the couplings in the ARPEX ARF-6 series are great in a pinch. They can be used anywhere that space is limited.

With its extremely short construction, the ARF-6 is explicitly designed for use with drives with very small shaft spacing, though it also offers all of the options of a double-jointed coupling because it can compensate for radial, axial, and angular shaft displacements. It transmits torques of 120 to 6,100 Nm with a reliable angle offset of 0.7°. The ARF-6 GG and GJ types are constructed with slotted clamping hubs, so the couplings can be completely preassembled upon delivery. In addition, complete radial dismantling is possible.

The ARPEX ARF-6 coupling is a true all-around talent for use in minimal installation space, while at the same time offering the convenience of simple, quick assembly.

Application examples

  • Film and foil stretching machines

  • Machines in the pulp industry

  • Machines in situations with minimal installation space

Product advantages

  • Extremely short design makes it outstanding for use with drives with small shaft spacing

  • Compensates for axial, angular, and radial shaft displacements

  • Assembly and dismantling of the entire coupling possible without moving the connected units

  • Temperature-resistant from –40°C to +280°C

  • Can be supplied for use in potentially explosive environments, designed in accordance with 94/9/EC