FLENDER MBG Membrane Coupling

Description

FLENDER MBG membrane couplings are two-part, torsionally rigid, all-steel couplings with excellent concentricity and outstanding balance quality thanks to being balanced together with the motor rotor. The concentricity and balance quality are permanently retained thanks to the optimum centering of the gear teeth on the two coupling halves.

Their membrane contour gives them axial yield. The screw fitting makes it possible to detach or connect the motor and gear unit simply without loosening the interference fits. FLENDER MBG couplings are maintenance-free and used to transmit torques and support the motor shaft in the gear unit.

Application examples

  • Streetcars

  • Low-floor streetcars


Product benefits

  • High concentricity

  • Excellent balance quality

  • Maintenance-free