Drive Technology

FLENDER LBK Connecting Rod Coupling

Description

FLENDER LBK connecting rod couplings have a split spacer and can be ultra-compactly connected to the gear unit. Radially arranged rubber elements create two hinge joints, which also make it possible to radially replace the elastic elements beneath the vehicle.

FLENDER LBK connecting rod couplings are driven using self-centering cyclo-palloid gear teeth in the ‘axle connection’ version and flanged to the drive wheel in the ‘wheel connection’ version.

Application examples

  • Low-floor streetcars


Product benefits

  • Radially arranged rubber elements even make it possible to radially replace the elastic elements beneath the vehicle

  • Compact connection to the gear unit is possible