SINAMICS SM150

A premium medium voltage converter for low and high speed applications with single or multi motor systems that require high dynamic performance and regenerative capabilities.

sinamics sm150

After decades with our SIMOVERT ML & SIMOVERT ML2 converters, transrapid line feeder systems and traction power supply links it has all culminated into the SINAMICS SM150. The SINAMICS SM150 is a high-end drive converter for low and high speed applications with single or multimotor system configurations that might require high dynamic performance and regenerative capabilities. Available in drive configurations featuring either IGBT and IGCT technology for a wider power range of medium voltage applications.


Your Benefits

  • Easy plant integration due to the compact design and highly flexible configuration

  • Simple operator control with the user-friendly operator panel

  • Smooth and reliable operation due to the integrated maintenance functions: the converter signals automatically and well in advance when maintenance is required and / or components need to be exchanged

  • High ruggedness and reliability thanks to the use of IGCT / HV-IGBT technology and fuseless design, combined with intelligent response to external disturbances

  • Hassle-free integration into higher-level automation systems due to PROFIBUS interface supplied as standard and analog and digital interfaces

  • High degree of service-friendliness due to the innovative power section design, e.g. compact phase modules and excellent accessibility of all components only applicable to the IGCT technology.

  • Ideal for direct energy exchange on the common DC bus in applications with motoring and generating drives

Technical data overview

SINAMICS SM150 is available with IGCT / IGBT power section for the power ratings given below. In a specific application, the power depends on the required load duty cycle.

Brief overview

Technology

Cooling

Rated output voltage

Max. type rating

IGCT

Water

3.3 kV

10.5 MVA for single circuit configuration
21 MVA for parallel circuit configuration with two units
31.5 MVA for parallel circuit configuration with three units

IGBT

Air

3.3 kV
4.16 kV

4.6 MVA
5.8 MVA

IGBT

Water

3.3 kV
4.16 kV

5.7 MVA
7.2 MVA


Applications – by industry

industries oil gas siemens

Oil & Gas

industries mining siemens

Mining

industries metals siemens

Metals


Used in gas compressor applications where either multi-motor operation is required or where high dynamic performance and requirements exist.

 Gas Compressors (without regenerative requirement)

Utilized in various mining applications such as belt conveyors, ore crushers, gearless mine winders and high pressure grinding mills.

 Conveyors Gearless Mine Winders

Commonly used in the Metals industry in support of different types of rolling mills due to its increased peak load, regenerative capabilities and the high dynamic performance with maximum precision.

industries marines siemens

Marine

industries test equipment siemens

Test Stands

industries transportation siemens

Transportation


In use for ship propulsion systems like main propulsion, boosters, and thrusters, where regenerative capability (4Q) is required. Also commonly used with shaft generators where regenerative capability is essential.

 Main Propulsion-Thrusters-Boosters Shaft Generators

Utilized in numerous complex and technically sophisticated test stands, such as pump, compressor or generator test beds.

 Drives for Test Stands

Used in train power supply links for Transrapid rail vehicles and other complex rail power supply related applications.

 Transrapid and Traction power supply links (power section only)

Compatible Motors

1 | 2 | 3

simotics hv c water jacket cooled

SIMOTICS HV C water-jacket-cooled

Space-saving high voltage motors, with watercooling, long-lived and low vibration

simotics hv c flameproof

SIMOTICS HV C flameproof

Ultra-compact and extremely reliable high voltage flameproof motors with revolutionary cooling system

simotics h compact

SIMOTICS HV Series H-compact

Compact high-voltage motors for a wide range of applications

simotics h compact plus

SIMOTICS HV Series H-compact PLUS

Modular high-voltage motors for a wide range of applications

simotics hvm

SIMOTICS HV M

Modular High-voltage motors for maximum reliablity and short project execution times

simotics h modyn

SIMOTICS HV HP (asynchronous)

Modular high voltage induction motors for accelerated projects and maximized plant availability in the double digit power range

simotics h modyn

SIMOTICS HV Series H-modyn (asynchronous)

Modular High-voltage motors for a wide range of applications in the high double digit power range

loher vario

LOHER VARIO

Compact high-voltage motors especially for Oil, Gas and Petrochemicals

loher vario plus

LOHER VARIO PLUS

Modular High-voltage motors for tailored drive solutions

simotics hs modyn

SIMOTICS HV Series HS-modyn

Modular High-voltage motors for high-speed applications

simotics series metals

SIMOTICS HV Series Metals

Synchronous high-voltage motors specifically designed for main rolling mill drives

simotics series mining

SIMOTICS HV Series Mining

High-voltage motors specifically designed for mining applications

simotics series ship

SIMOTICS HV Series Ship

High-voltage motors specifically designed for ship applications

simotics h modyn

SIMOTICS HV HP (synchronous)

Modular high power synchronous motors for accelerated projects and maximized plant availability in the double digit power range

simotics-h-modyn

SIMOTICS HV Series H-modyn (synchronous)

Modular High-voltage synchronous motors for a wide range of applications in the high double digit power range

simotics a modyn

SIMOTICS HV Series A-modyn (synchronous)

Modular High-voltage synchronous motors for pumps and fans within the highest power range




More Information