SINAMICS SL150

The cycloconverter for slow-speed synchronous and induction motors with a high torque

sinamics sl150

SINAMICS SL150 cycloconverters with thyristor stacks are the optimum choice when it comes to continuously controlling the speed of high-rating induction and synchronous motors with a high torque and low stator frequencies. They are implemented as three-phase thyristor bridges in a 6 or 12-pulse connection. Ideally suited for powering mine winders, conveyors, grinding mills and excavators due to is rugged design.


Your Benefits

Top marks for ruggedness, reliability and availability

  • Few components for any particular power rating: 9/18 MVA with 36 thyristors

  • Generous and rugged design

  • Fast fault diagnostics using an extensive, detailed message system: Trace memory for 14 signals - output at analog outputs

  • Fault display at the operator touch panel

  • Feedback diagnostics of the individual thyristors in the power unit

  • Almost maintenance-free

High efficiency

  • Low switching losses and the low loss thyristor technology ensure an extremely high efficiency (up to 99.5 %)

  • Lower demands are placed on the cooling system

  • Less space is required for installation

Used worldwide

  • Technology has been successfully used for more than 35 years

  • More than 700 units of the previous SIMOVERT D series were supplied in different versions

  • Can be simply integrated into the plant

  • Simple operator control and monitoring

  • Can be seamlessly integrated into higher-level automation systems

  • Remote diagnostics via secure internet connections for fast service support

Technical data overview

Air cooling*

Supply voltage
(V)

Motor voltage
(V)

Power
(MVA)

Single
6-pulse connection

Open connection

1180

1700

3.2 - 9.4

Star connection

3 x 950

1515

2.9 - 8.4

3 x 1360

2190

6.3 - 8.7

2 x 6-pulse
parallel connection

Open connection

2 x 1180

1700

10.6 - 16.9

Star connection

6 x 950

1515

9.4 - 15.1

6 x 1360

2190

11.4 - 15.7

12-pulse
parallel connection

Open connection

2 x 1180

2 x 1700

11.8 - 18.8

Star connection

6 x 950

2 x 1515

10.5 - 16.8

6 x 1360

2 x 2190

12.5 - 17.4

Water cooling**

Supply voltage

Motor voltage

Power

12-pulse series connection

Star connection

2 x 1310 V

4.000 V

12 - 18 MVA

2 x 6-pulse parallel connection

Star connection

2 x 2620 V

2 x 4000 V

24 - 40 MVA

* Air cooled, capable of a 200 % overload for up to 60 sec.
** Water-cooled, capable of a 150 % overload for up to 60 sec.


Features

  • Arc fault tested design

  • Either an open or star connection

  • Four quadrant operation

  • High short-time overload capability: typically 200 % for 60 seconds

  • Air intake either through slots in the door or from the bottom

  • Proven operation at very high altitudes

Applications – by industry

industries metals siemens

Metals

industries mining siemens

Mining

industries cement siemens

Cement


Rolling mill drives that run continuously typically have 6-pole cylindrical rotor synchronous motors with a rated frequency of approx. 7 Hz (approx. 140 rpm) and a maximum frequency of approx. 20 Hz (approx. 400 rpm), while the large hot reversing stands are equipped with 12-pole motors with a frequency of approx. 5 / 10 Hz (approx. 50 / 100 rpm).

Numerous applications such as crushers, excavators, hoists and both geared and gearless conveyors and mills, are supported by the SINAMICS SL150 drive.
- Mine hoist drives are equipped with 12 to 16-pole synchronous motors with salient pole rotors with a rated frequency of approx. 5 to 10 Hz operating at speeds from about 50 to 90 rpm.
- Ore crushers featuring a SINAMICS SL150 also typically feature 40 to 80-pole ring motors with salient pole rotors and are usually operated at approx. 6 Hz (approx. 10 rpm).

 Mills Gearless Mills Mine hoists Excavators Conveyors Gearless Conveyors

Ore and cement crushers featuring a SINAMICS SL150 also typically feature 40 to 80-pole ring motors with salient pole rotors and are usually operated at approx. 6 Hz (approx. 10 rpm).

 Crushers

References


Maximizing Availability

robinson-nevada-mining

Siemens Drives Robinson Mine efficiency




Compatible Motors


simotics series metals

SIMOTICS HV Series Metals

Synchronous high-voltage motors specifically designed for main rolling mill drives

simotics series mining

SIMOTICS HV Series Mining

High-voltage motors specifically designed for mining applications

simotics series ship

SIMOTICS HV Series Ship

High-voltage motors specifically designed for ship applications


More Information