General Performance Converters SINAMICS G

 

Built-In Units

SINAMICS G110

SINAMICS G110

The versatile inverter for small power ratings

Power: 0.12 - 3.0 kW



SINAMICS G120C

SINAMICS G120C

The compact and versatile inverter with optimum functionality

Power: 0.55 - 18.5 kW



SINAMICS G120

SINAMICS G120

The modular inverter - space-saving, safe and rugged

Power: 0.55 - 250 kW




Built-In and Cabinet Units

SINAMICS G130

SINAMICS G130

The universal converter for high power ratings

Power: 75 - 800 kW



SINAMICS G150

SINAMICS G150

The universal converter for high power ratings

Power: 75 - 2,700 kW





Distributed Converters

SINAMICS G110D

SINAMICS G110D

The distributed inverter for basic applications

Power: 0.75 - 7.5 kW



SINAMICS G110M

SINAMICS G110M

The distributed inverter integrated in the motor

Power: 0.37 - 4.0 kW



SINAMICS G120D

SINAMICS G120D

The specialist for demanding, distributed applications – with positioning capability

Power: 0.75 - 7.5 kW




Sector-specific Converters

SINAMICS G120P

SINAMICS G120P

The specialist for pumps, fans and compressors

Power: 0.37 - 560 kW



SINAMICS G180

SINAMICS G180

The specific converter for the oil & gas, chemical and process industries

Power: 2.2 - 6,600 kW