Fire alarm systems

 
   

As you are only too aware, both people and valuable goods concentrate in airports. Thousands of Passengers and tons of Cargo pass through its buildings and must be effectively protected against fire. Siemens understands the special features of these buildings, such as the high, brightly illuminated airport terminals that place extreme demands on the specialized knowledge of fire protection engineers. The design and control of related protection equipment is part of fire alarm technology, for example to prevent the spread of deadly combustion gases.

When a fire breaks out in an airport, rapid alerts are vital, combined with a well thought out system that triggers the required intervention. In normal operation, avoiding false alarms is the main requirement, as they lead to operational interruptions, evacuations and possibly air traffic delays. Here Siemens has carried out pioneering work with fire signaling systems that are acknowledged to have a high error immunity.

All in all, your requirements read as follows: “Meticulous design with extensive understanding of the application. Expert installation. Put into operation. Maintain using professionals. Extend if required."
These are the sorts of demands we like!