FIPS – Flight Information Processing Module

 
   

Comprehensive flight data processing means a lot of work. Aircraft movements have to be continually monitored, resources have to be evaluated and assigned, various types of information from diverse sources have to be interpreted and forwarded to other systems – and everything at the same time. An extensive data collection and processing system is indispensable for modern airport operation. In close co-operation with airport officials, our engineers focus on creating fully automated systems where user involvement is only required when resource conflicts occur. With precise online conflict evaluation, our Flight Information Processing System (FIPS) is able to analyze any problem and provide transparent messaging, enabling users to take immediate action and reducing problem-solving time.

FIPS feature overview

 Seasonal and daily flight schedule management
 Location management
 Real-time graphical display of up-to-date daily flight plan
 Color-coded status representation
 Automated telex processing
 Powerful flight data importing tool
 Comprehensive conflict message handling
 Comprehensive interfacing with external systems
 SQL database connectivity
 Tracing and logging functions
 History and statistical functions
 Drag & drop
 Point & click
 Online information update

Using automated online technology 

The UFIS real-time systems are designed to automatically evaluate and process many different sources of flight information, such as incoming telexes or ATC information. With FIPS, you can maintain a continually updated flight plan, the basis for efficient organization. FIPS visualizes all inbound and outbound traffic, supervises aircraft stand and gate assignments, and generates all necessary information for ground operations support. Making the most of the benefits of a client-server architecture, FIPS adds high performance to a powerful database. FIPS is used to process daily flight information as well as to create and edit flight schedules using powerful planning tools.

With our flight information processing system...

you will reach a new degree of efficiency. FIPS simplifies complex daily tasks, enhances the reliability of operation support services, and thus increases safety. The online visualization of aircraft ground activity and the ability to control it with point & click and drag & drop technologies are the keys to the success of this system.

FIPS is a cornerstone of our Universal Flight Information System (UFIS), where all systems are designed to meet the complex requirements of today's airports and to accommodate facility and customer demands for tomorrow. Their flexibility safeguards your investment for the future.

Modules

FIPS Seasonal schedule management
Daily schedule management
Location management
 
Import Tool Flight schedule importing module
SITA telex and IF-message processing system
 
CEDA Central database system
 
EXCO External communication to other systems
 

Technical specifications
Development languages C, C++, PHP, Visual Basic, Perl, Java
System software Solaris, HP-UX, Windows, LINUX, etc.
Supported database software Oracle, Informix
Network protocol TCP/IP
Recommended server Fujitsu Siemens, with:
2 GB main memory, 4-8 hard disks,
DLT/DAT drive with sufficient capacity,
DVD/CD-ROM drive, 3.5" floppy disk drive,
Raid Controller, Ethernet interface(s), UPS,
Keyboard and mouse
Recommended client PentiumTM processor with:
Windows operating system,
256-512 MB main memory, hard disk,
21" VGA TFT monitor in planning and management departments,
17" VGA TFT monitor for other applications,
3.5" floppy disk drive,
Ethernet interface(s), VGA interface
Keyboard and mouse
 

1 UFIS is a registered trademark of our solution partner "UFIS Airport Solutions GmbH"