|
|
 |
 |
 |
| |
SIFIDS Siemens Flight Information Display System - Integrated information management at the airport |
| | SIFIDS is an intelligent, high-performance Siemens system for displaying flight information. It undertakes distribution of data to the respective display devices and enables real-time data from almost any conceivable data source to be linked into the information displays. | | |
 Display in the Airport | The challenge The continual increase in air traffic and limited capacity on the ground and in the air require constant optimization of all available resources. In order to coordinate the varying and complex processes of an airport, is it crucial to provide easily accessible, up-to-date and comprehensive information. Flight information displays are a fundamental element of this.
SIFIDS is our solution for displaying flight information. The system is suitable for both small airports with limited information requirements and also for large, international traffic hubs with thousands of monitors and boards. It informs both passengers and business departments at any time in an optimal way.
Every user has different requirements in relation to an information system. SIFIDS reacts to these different requirements in a flexible way. Whether information monitors, interactive information kiosks or web displays – all means of presenting information are designed, configured and assigned to the relevant display device in a homogeneous way with SIFIDS.
|
| SIFIDS Basic Components
The SIFIDS scope of supply includes the following PADS (Public Area Display System) standard components:
- PADS Server, central functionalities (distribution of layouts and data)
- PADS Designer, includes the design elements texts, images, lines, forms, tickers, tables, video/sound, websites and TV and interactivity
- PADS Manager for planning presentations and administrating display devices and users
- PADS Viewer for all Windows PC-based VGA compatible monitor displays
Further Options
SIFIDS can be adapted to individual requirements via a variety of further options, including:
- PADS Cluster Viewer in supplementation to the Standard Viewer is able to merge any number of individual monitors into monitor groups
- SIFIDS Web Viewer output of display content to a web browser
- SIFIDS Board Server for integration of board displays into SIFIDS
- SIFIDS Screen Select for interactive control of displays in a web browser
- SIFIDS Admin for central administration of all users and devices including control, monitoring and diagnosis tools
- SIFIDS DB system-internal database for storing flight and resource data
- SIFIDS TIM simple and intuitive user interface for emergency operations in the event of outage of automatic data maintenance
- PADS SDK application interface for the realization of software upgrades
Services
We provide all necessary services for rapid and efficient processing of SIFIDS projects:
- Conception and planning
- Customizing and realization
- Creation of solutions specific to projects
- System integration and test
- Service
References
SIFIDS solutions have been in use for a number of years at various airports in Germany:
- Munich Airport
- Stuttgart Airport
- Dortmund Airport
More than 30 airports worldwide use the PADS standard components. Numerous other fields of application include other traffic systems such as railways, banks, schools, universities and industries.
|
| Good reasons for SIFIDS
| - Airports are often filled with display boards using different technologies. Consequently, renovations and expansions often require the integration of an extensive network of old peripherals into new systems. Even in this case, integration is perfect
| - SIFIDS enables you to incorporate data from almost any data source into an information display. For example, you can link a layout with an AODB (Airport Operational Database), and SIFIDS automatically always provides the most up-to-date information.
| - SIFIDS undertakes distribution of statistical and dynamic data content to the display devices. Communication can take place via LAN, WAN, Intranet or Internet. Wireless connections (WLAN) and dial-up connections are also supported.
| - Information displays in the browser environment can be executed on other operating systems with the optionally available SIFIDS Web Viewer. Design and configuration of these information displays take place with standard tools.
| - SIFIDS ensures that operators are independent from any individual hardware supplier. Technological advances and competition between hardware vendors can be thus used to your advantage.
| up  |
|
|
 |
 |
 |
|
|