siemens.com
Industry Sector Deutsch
Home | About us | Products & Solutions | Services | Innovation | Press | Fairs & Events | Info Material
Site Map | Contact Us
Baggage Handling Systems
Cargo Handling Systems
CHS Analysis engineering
Information technology
ULD & Pallet Handling
ULD transport
Turn-Tables
Roller Decks
Security checks
Customer Services
References


 
ULD transport
Turn-Tables
 

SICARGOCIS - Turntable with NEL or WEL Deck    
  Product Description
Typical function of a turntable with narrow edge leading (NEL) or wide edge leading (WEL) is to turn ULD’s by 90°, 180° or 270° to respect the leading edge requirement of the connecting decks or reserves the door opening towards the operator for ULD build up and breakdown.

The turntable is integrated in a base frame, on which is mounted the ball bearing slewing ring for the upper section of the turntable. The upper section of the turntable is driven via the turntable drive in conjunction with a gear wheel which engages in the ball bearing slewing ring. The deck is integrated in the upper section of  the turntable.
The turntable is equipped with a manual operated locking device. The turning is controlled via operation panel or upper level computer system as per client’s requirement.
 

SICARGOCIS - Turntable with Right Angle Deck    
  Product Description
Typical function of a turntable with RA deck is to turn ULD’s by 90°, 180° or 270° to respect the leading edge requirement of the connecting decks or reserves the door opening towards the operator for ULD build up and breakdown.

The turntable is integrated in a base frame, on which is mounted the ball bearing slewing ring for the upper section of the turntable. The upper section of the turntable is driven via the turntable drive. The RA deck is integrated in the upper section of the turntable. Roller spacers arranged on each “half moon deck” are driven by friction wheel drives.

 
 
  Industry Suite
  Contact

  Airport-Logistics References

  SIBAGCIS Smart
  Just Plug and Convey

© Siemens AG 2002-2008 - Corporate Information | Privacy Policy | Terms of Use | Digital ID