|
|
 |
 |
 |
 |
| |
| SIBAGCIS
- Loading Station |
|
|
 |
|
Product Description
The loading station comprises an upper conveyor belt, along
which the baggage is transported for loading, and a lower tray
conveyor for transporting the empty trays to the loading point.
Both conveyor lines are synchronized so that each tray receives
one item of baggage. A tray code (a unique baggage code written
on the tray) is used to control the flow of trays through the
baggage handling system.
|
| SIBAGCIS
- Straight Conveyor |
|
|
 |
|
Product Description
Straight conveyors are the main conveyor lines for transport of
empty or full trays through the baggage handling system. The
conveyor line consists of one or more straight conveyor
connecting switches, curves and other elements of the tray
conveyor system.
These conveyors comprise a drive station with a slip-on geared
motor, one or more intermediate tracks and a tensioning station.
|
| SIBAGCIS
- Metering Conveyor |
|
|
 |
|
Product Description
Metering (or discontinuous) conveyors are straight conveyors
with high pulse frequency and short acceleration and braking
distances. They always feature a carrier belt with high friction
vis-à-vis the tray. Standard meterings are 1600 mm long.
|
| SIBAGCIS
- Inclined Conveyors |
|
|
 |
|
Product Description
Inclined conveyors are necessary to overcome height changes. We
distinguish between uphill and downhill conveyors. 8° or 19°
inclined conveyors are used, depending on the difference in
heights. The equipment has flexible center guides. In the lower
arch, a special toothed belt is used with a raised profile to
absorb impacts.
|
| SIBAGCIS
- Turns |
|
|
 |
|
Product Description
Standard turns are available for different angles and speeds.
Normal turns have wheels at the outer radius. For start and stop
(metering) functions turns are driven both on the out- and
inside.
The black rubber coating on the external wheels increases the
friction of contact with the tray. The wheels at the internal
radius rotate freely.
|
| SIBAGCIS
- Merge/Divert |
|
|
 |
|
Product Description
Switches divert the conveyed goods from one line to another or
merge two lines into one. Divert and merge switches are used.
The difference depends on the configuration of the center piece
with its movable blade. A change in direction is initiated when
the blade in the switch swivels horizontally to deflect a tray’s
guide roller or, more accurately, the elongated pilot pin of the
front roller.
|
| SIBAGCIS
- Compact Tilter |
|
|
 |
|
Product Description
Tilters incline the trays to one side and unload the baggage
onto a chute. In this process the tray is supported by a tilting
conveyor. While in horizontal position the compact tilter
accepts the arriving tray from the previous metering onto the
tilter conveyor, which then tilts along the longitudinal axis.
By the tilting process, which is possible to both sides, the bag
slips from the tray onto the chute.
|
|
|
 |
 |
 |
|
 |
 |
| |
|
|
 |
|
Airport-Logistics References |

SIBAGCIS
Smart
Just Plug and Convey |
|
|
|
|
|