siemens.com
Industry Sector Deutsch
Home | About us | Products & Solutions | Services | Innovation | Press | Fairs/Events | Info Material
Site Map | Contact Us
Baggage Handling Systems
Analysis engineering
Information technology
Check-in
Screening
Transport
Belt Products
Tray Products
Sorting
SIBAG Smart
Customer Services
Cargo Handling Systems
References


 
Belt conveyor systems
 

SIBAGCIS - Straight Conveyor    
  Product Description
Straight conveyors are the connecting sections in a belt conveyor system. They consist of only a small number of basic elements which can then be used to build the different variants that are required in a baggage handling system (e.g. different lengths, cascades, drives).
The design allows a minimum number of individual parts and easy maintenance. Conveyors up to a length of 20 m (in special cases up to 30 m) require only one drive.


 

SIBAGCIS - Metering Conveyor    
  Product Description
Metering conveyors are straight conveyors with high pulse frequency and short acceleration and braking paths. They always feature a longitudinally-grooved 2-layer carrier belt with high friction in order to minimize the slip between pieces of baggage and the belt during pulsing. The drive station at the head end of the conveyor drives the belt on the fabric side.

 

SIBAGCIS - Pier Belt    
  Product Description
Pier belts are used to manually load and unload baggage. They are used, for example, for transfers or as laterals downstream of a tilt-tray sorter. Loading and unloading is done from one side or both sides.
Pier belts are loaded and unloaded manually, which is why they run at low speed (a typical speed is 0.5 m/s).
 

Belt Solutions - Power Turn TS 1600    
  Product Description
The flat belt power turn is a driven belt that is used to transport baggage through a curve. In the process, the transported baggage maintains its position and distance to the following piece of baggage. The curves can be used for baggage handling systems with a maximum loading capacity between of 120 kg or 250 kg.

The 1600 series combines top-class performance and reliability with an integrated design concept. It minimizes the effective space requirements of the overall system and simplifies all manual operations including belt replacement.

Belt Solutions - Spiral Turn    
  Product Description
The spiral version of the power turn is a driven belt that is used to transport baggage through a curve with entry and exit at different levels. In the process, the transported baggage maintains its position and distance to the following piece of baggage.

This Type of turn can be used for baggage handling systems with a maximum loading capacity of 100 kg at speeds up to 4 m/s (at the outside radius) and inclinations up to 18° (at the inner edge of the belt).

Belt Solutions - 18 Degree Vertical Sorter    
  Product Description
Vertical sorters sort a baggage flow on to two belt conveyor lines that are stacked vertically. Depending on the swiveling direction, the input conveyor forms a continuous conveyor section with one of the output conveyors. The input conveyor is arranged at the same level as the upper output conveyor.

Each belt conveyor has its own drive. The swiveling operation is initiated by a separate crank drive. The same device can also be used as a merge in the opposite direction of belt travel.

SIBAGCIS - High Speed Diverter    
  Product Description
The High Speed Diverter sorts a baggage flow horizontally from a straight conveyor to another conveyor. The device can also be used in order to reroute baggage in case of failure.

The diverter surface is divided into two vertical flaps that are swiveled by 45° into the conveyor path from the side. The swivel operation is initiated by a single drive with a combined coupling and brake unit. This switches the diverter flaps with high accuracy and short transition time.

Belt Solutions - Merge Divert    
  Product Description
A belt merge merges two baggage flows at an angle of 30° or 45° on to one common belt conveyor. As a variant, the device is also available as a divert.

Diverters divert redundant conveyor lines or sort between two belt conveyors lines at the same height.

SIBAGCIS - Flat Carousel    
  Product Description
This type of carousel is used as a reclaim carousel in the arrival area and for manual sorting in the baggage hall. In the passenger area, the stainless steel version is commonly used, while the framework is painted in the baggage handling area. Possible configurations: ranging from simple loops to multi-level, complex shapes incorporating both internal and external curves.
 

SIBAGCIS - Inclined Carousel    
  Product Description
This type of carousel is used as a reclaim carousel in the arrival area and for manual sorting in the baggage hall. In the passenger area, the stainless steel version is commonly used, while the framework is painted in the baggage handling area. Carousels are driven by single (or multiple) low noise friction drives depending on overall length and load requirements.
 

 

 
 
  Industry Suite
  Contact

  Airport-Logistics References

  SIBAGCIS Smart
  Just Plug and Convey

© Siemens AG 2002-2008 - Corporate Information | Privacy Policy | Terms of Use | Digital ID