Flyport – a faster way of getting a terminal.
A
perfect solution for
- expanding existing terminals,
- erecting new terminals,
- handling growing passenger volumes more flexibly and efficiently.
Your new airport terminal is ready for takeoff. With the modular concept, it’s fully planned, built and ready to use within a matter of months. It is based on a system of pre-fabricated, modular units, including technical installations and connection points. Together with the ISO-compatible modules that are delivered to you in ready-to-assemble units for quick on-site construction, they allow a much faster startup.
Although the units are standardized, the terminals can be easily adapted to the individual functional and visual requirements of any airport, and to its passenger volume, local infrastructure, legal requirements and climatic conditions.
Is your terminal intended for long-term airport operations or as an expansion terminal?
Three different models – high standard, medium-equipped and low-cost –make Flyport suitable for either application. Best of all, each version is easy to expand or upgrade.
Regardless of which model you choose, our modular passenger terminals are the right answer to the rapid growth in passenger traffic expected over the next few years.
Equipped for heavy passenger traffic
With two main levels, the terminal can effectively handle up to 3 million passengers per year. Its modular design also makes it very simple to expand.
Fast clearance for takeoff
Within just a few months, the ISO-certified, pre-fabricated, individually combinable modules – which meet all international security regulations – are transformed into a fully functional passenger terminal.
Standardized yet individually tailored
A modular approach allows many possible variations and leaves lots of room for customizing the internal and external design. Siemens’ comprehensive portfolio for airports means we can also offer many different technical systems.
Your new terminal is ready for takeoff!
Now you can quickly set up a new airport terminal exactly the way you want it – and long, drawn-out projects are a thing of the past. With our concept, your new terminal is ready in no time at all – one that not only fulfills your needs and those of your passengers, but also meets all the requirements of modern air traffic. The time from idea to the first passenger is reduced to the minimum.