Runway and Taxiway lighting

AFL from Siemens for individual switching and monitoring of lights

 
   
 

With AFL (Airfield Lighting) from Siemens combined with ALCS (Airfield Lighting Control System) and dedicated sensors installed on the airfield, Siemens provides highly efficient and effective solutions for control and monitoring of visual aids and ground traffic movements.

Through AFL, intelligence is distributed over the airside area, allowing control and monitoring of individual lights. Decentral sensors detect movements of aircraft and other vehicles on the ground. The signals from individual lights and sensors are communicated via AFL and are comprehensively visualized for the operators in the tower through an ALCS.

AFL enables the controllers to optimize the use of the entire airfield lighting system: through flexible control of each segment of the runway, taxiway and apron circuits, every component and individual lamp is exactly controllable. As such, AFL provides excellent tools to perform control of aircraft ground movements: taxiway routing, stopbar control, runway incursion detection are now available for the operators in the tower. Safety of air traffic movements and number of slots per day are significantly increased with this modern and reliable control system.

Using the power supply series circuit for reliable and high-speed communication between substation and individual lamps, AFL detects and supervises the actual status of each lamp and provides complete detailed information to the operational control station. AFL continuously monitors all lamps controlled via the system and identifies a lamp failure immediately, indicating the exact position of the failed lamp. As a result, the need for regular visual inspections is reduced and overall maintenance performance can be improved.