Intelligent maintenance strategies: SIMATIC Maintenance Station

 
   

In automated processes, malfunctions can be very costly in terms of money and lost production time. Thus it is essential to prevent or at least minimize downtimes as far as possible. Quite often the source of malfunctions is sub-optimal maintenance. And that’s exactly where our SIMATIC Maintenance Station comes into play. By providing a clearly structured overview of the current status of the entire automation system and precise records of all maintenance measures, the SIMATIC Maintenance Station creates optimal conditions for intelligent preventive maintenance and enables fast detection and elimination of malfunctions as well as prompt execution of all necessary maintenance actions. This saves time, prevents errors and helps achieve a substantial performance improvement of the complete materials handling process. For a much more efficient use of your installations across their entire lifecycle.

The SIMATIC Maintenance Station can either be configured as an individual operator station with maintenance functionality, or run on a WinCC operator station in combination with WinCC process visualization.