Mature system for efficient operation and monitoring:
SIMATIC HMI
Complex automated processes that place high demands on the functionality of
machines and installations call for a high degree of transparency: operators
need a complete overview and full control over all components. Siemens is the
global leader in the field of HMI (Human Machine Interface), providing you with
solutions that make operating the most complex systems easy.
Systematic visualization of process-level applications:
SIMATIC WinCC flexible
SIMATIC WinCC flexible is the system of choice for all process-level HMI
applications in machine and plant engineering. This innovative configuration
software is scalable to suit all applications and offers the highest degree of
configuration efficiency. The Sm@rtAccess and Sm@rtService options enable remote
access to process data as well as remote maintenance via Internet, including
event-driven e-mail dispatch – for easy and efficient system configuration.
Flexible and scalable SCADA system:
SIMATIC WinCC
SIMATIC WinCC is the innovative and future-proof SCADA (Supervisory Control
and Data Acquisition) system from Siemens. Its comprehensive functionality, high
performance and easy configuration make it the best choice for all applications.
Another convincing feature: excellent scalability from single-user to
distributed multiple-user applications with redundant servers and Web
client-based solutions covering several facilities. An extensive range of option
packages and add-ons for optimized engineering and increased operating and
monitoring efficiency round off our SIMATIC WinCC portfolio.
Convenient operator interfaces:
SIMATIC Panels
Siemens offers a wide range of operating and monitoring interfaces for all
levels of complexity: from push-button and micro panels up to standard and
mobile panels.
SIMATIC Panels have been proving their value in many different applications for
many years now. Our Mobile Panels offer Safety functionality over Wireless LAN.
Using SIMATIC HMI, our comprehensive solution for operator control and
monitoring, you can master the process and keep your plants running optimally.
Regardless of the application of your plant: SIMATIC Operator Panels provide the
interface between man and machine and offer maximum transparency.
Rugged, compact, and versatile – they may be integrated into any production and
automation system at any time.
SIMATIC Operator Panels are ideally designed for global use.
Our innovative configuring and visualization software SIMATIC WinCC flexible
enables easy configuration of several languages. What's more, SIMATIC Operator
Panels can be connected to nearly every commercially available controller.
Devices with PROFINET connection are used for solutions that utilize the
Industrial Ethernet standard for automation.
Thanks to the unique integration of Totally Integrated Automation, you benefit
from clearly reduced engineering overhead and therefore also from considerably
lower total costs.
So put your trust in SIMATIC Operator Panels! They provide you with the right
solution for any application so you can take control of the most complex
processes and increase the availability and therefore the productivity of your
airport.