Always in the Know - RFID Systems SIMATIC RF
Every
person, working with identification systems, has entirely individual
requirements. Especially in airport applications there are different
requirements for RFID systems such as identification of luggage, trays in
baggage handling systems or access control. Another field is real-time-locating
of equipment in airports or at the movement area.
But
no matter which are your requirements, we can offer you the right solution: our
identification systems SIMATIC RF, well-proven around the globe. The intelligent
electronic identification systems from Siemens are designed for forward-looking
enterprises. Our RFID-systems control and optimize the logistics flow; they
identify reliably, quickly and efficiently, are resistant to pollution and store
the data directly on the luggage itself or on the carrier or equipment. Of
course, we also offer our complete service range for these systems. Worldwide.
The right identification system for every sector
By using SIMATIC RF identification systems, you can respond quickly and
logically to new and changing requirements in the world of airports.
In tray identification we are using the MOBY E and the RF 300 identification
systems. Tags, mounted on the trays, are carrying all the data, like size,
destination, screen status and so on. Data on tag can be changed and added “on
the fly”. The new RF 600 system is designed for applications in logistics, such
as luggage handling. Therefore we developed an especially suited tunnel reader
based on this new RF 600 system. When using RFID labels on the luggage it is
possible to do tracking and tracing on belt conveyors too.
Successful corporations worldwide rely on the SIMATIC RF identification
systems – from the leading supplier of identification systems.
| Identification
system |
Frequency |
Sensing range,
max. |
Memory, max. |
Temperature,
max. |
Special features |
Approvals |
| MOBY E |
13.56 MHz |
0.1 m |
752 byte EEPROM |
+ 150 °C |
Battery-free Tags;
Fast data communication |
EN 300 330 (Europe),
FCC Part 15 (USA), UL/CSA |
| MOBY R |
2.45 GHz |
300 m |
32-bit read-only code |
+ 65 °C |
Localization system |
EN 55022,
FCC Part 15 (USA) |
| SIMATIC RF300 |
13,56 MHz |
0.15 m |
64 KB FRAM |
+ 85 °C |
Battery-free Tags;
Very fast data communication |
EN 300 330
(Europe), FCC Part 15 (USA), UL/CSA |
| SIMATIC RF600 |
865-868 MHz (Europe)
902-928 MHz (USA) |
5.0 m |
216 byte |
+ 85 °C |
UHF system;
Cost efficient smart labels available |
EPCglobal
ISO 18000-6B, ISO 18000-6C |
Highlights
- Save time during logistics
- Fully automated and rapid identification with highest transmission
reliability
- Routing and screening information can be stored directly at the luggage
or tray
- Resistant to temperature fluctuations and contaminants
- Wide range of reusable transponders - from fix code up to 64 KB tags
- Flexible system integration: serially, via PROFIBUS, PROFINET or
Ethernet
- Easy integration into SIMATIC reduces engineering costs
- Supports the following standards: ISO 14443, ISO 15693, ISO 189000-4 as
well as EPCglobal and ISO/IEC 18000-6B, ISO 18000-6C