Stabilized power supply units for specific loads and systems - SITOP
| |
 |
| |
SITOP 7 |
Top quality and reliability make Siemens SITOP power supply units suitable for
installation in any switch cabinet.
Not only all standard requirements, but also a wide range of particularly
demanding applications can be covered by Siemens SITOP power supplies. Their
modular design gives our new 24V power supply units a unique position worldwide.
Add-on modules for feedback, for bridging mains supply failures, or for fault
diagnostics offer possibilities unknown up to now. With our special models you
are prepared for more than standard 24 V applications.
SITOP power supplies
In conjunction with highly sensitive electronic loads, suitable power
supplies contribute significantly to safety, long service life, and cost
effectiveness.
The SITOP power switched-mode power supplies fulfill all requirements for use in
- airport logistics
- process engineering industry
- plant construction
- residential areas.
The high efficiency ensures low power consumption and keeps the operating
temperature low. The stabilized and filtered output voltage of SITOP power
protects the consumer devices against overvoltage and failure.
Even if the input voltage has significant fluctuations, SITOP power always
ensures a stable output voltage, with complete compensation of line faults and
HF interference. This increases the service life and operational reliability of
the connected devices.
The low weight and easy installation of SITOP power makes handling easy and
reduces costs.
The SITOP power family is suited to all fields of application on the 24 V sector
in the range of 12W up to 1000 W. Depending on the requirements, stabilized
power supplies from 0.5 A to 40 A are available, which can be extended to an
uninterruptible power supply.