SINAMIC S120 -
The universal, modular drives system for high dynamic Motion Control
Applications
Wherever
highly dynamic processes and / or accuracy of positioning are essential – as for
example in the ejection of baggage or at branching points of baggage
transportation systems high dynamic drive systems usually in combination servo
motors are used.
Within the SINAMICS Drives family, the SINAMICS S120 drive system is the
solution designed especially for high-performance motion control applications in
the fields of mechanical and system engineering. Numerous harmonized components
and functions are available to design optimal solutions.
SINAMICS S120 provides powerful single drives as well as coordinated drives
(multiple-axis applications) supporting vector and servo control. It covers the
0.12 to 4,500 kW performance range.
SINAMICS S120 offers a broad range of cooling concepts.
SINAMICS S120 - optimal solutions for productivity and flexibility
- Perfect basis for modular system and machine concepts
through innovative system architecture and digital communication options
- Faster engineering and commissioning
via the SIZER and STARTER tools as well as simple cabling with DRIVE-CLiQ
- Efficient and consistent solutions
via Totally Integrated Automation (TIA), consistency from SINAMICS through
to the automation level
Synchronous Servo Motors 1FK7 for Motion Control
Compact motor for low power applications with natural cooling
The
synchronous servo motors are perfectly matched to the SINAMICS S120 drives
system.
The 1FK7 motors are very compact, permanent-magnet synchronous motors that are
available in the High Dynamic and Compact versions. They have a high overload
capability and rotatable connectors.
1FK7 Compact (CT)
- The universal motor for a wide range of motion control applications
- Space-saving installation through very high power density
- Large range of motors in the shaft heights 20 to 100
1FK7 High Dynamic (HD)
- The sprinter in the ramp-up time
- Very high acceleration capability due to low rotor moment of inertia
- For highly dynamic applications with low load moment of inertia
1FK7 synchronous motors as geared motors
Servomotors are also available with helical/angled or planetary gear units