For machines with plenty of movement! - Motion Control System SIMOTION
The
innovative SIMOTION Motion Control System provides you with exactly the freedom
that you require for the construction of modern plants and machinery.
Mechatronic machine concepts improve the flexibility, increase the cycle rates,
shorten the reequipping times and reduce the maintenance costs. SIMOTION is
also, of course, a fixed part of Totally Integrated Automation
System approach
Most machines require motion control, PLC and technology tasks. The
integration of these functions into one system has a number of advantages:
- Lower engineering costs and higher machine performance
- Time-critical interfaces between individual components are eliminated
- Simple, uniform and transparent programming and diagnostics for the
entire machine with a single tool
SIMOTION – features
SIMOTION is suitable for all plants and machinery with motion control tasks -
from simple to high-performance. Focus is placed on a simple and flexible
solution for the numerous motion control tasks. An innovative system approach
has been chosen so that this can be optimally achieved.
With SIMOTION, you receive:
- A uniform system solution for the machine construction, fully integrated
in the TIA concept
- Scalable functionality on various hardware platforms
- SCOUT, an integrated, easy-to-use engineering system
SIMOTION
D and SINAMICS – a strong team
With SIMOTION D, the SIMOTION functionality and the control unit of the new
SINAMICS S120 multi-axis drive system are integrated in one module. In this way,
the entire system consisting of the control and the drive is very compact and
especially quick to respond. SIMOTION D is offered in three performance
variants: D425, D435 and D445.This guarantees a very high degree of scalability
and flexibility The field of application ranges from single axes through to
high-performance multi-axes machines. SIMOTION D already has two PROFIBUS
interfaces with PROFIdrive communication profile as well as two Industrial
Ethernet interfaces onboard. A PROFINET interface is also available as an
option.
SIMOTION D provides the following benefits:
- Cost-effective through the integration of motion control, technology and
PLC functionality directly in the drive
- Compact construction for the reduction of the control cabinet volume
- Rapid response through elimination of the interfaces