Distributed Drive Technology

The increasing trend in drive technology is to implement functions where they are required: local to where things are happening. This means that drive technology is moving from the control cabinet to the application. This development has many advantages since decentralized control results in more flexibility in the planning process. Individual requirements can be better implemented. More space is created in the field. Capital investment is safer because a plant with distributed control can more easily be extended. But the main advantage is the real savings that can be made through reduced cabling outlay and reduced costs for planning, assembly, commissioning and maintenance.
Siemens offers you a number of possibilities for moving your drive technology from the cabinet to the application. Thanks to the consistently modular design of all components, our solutions lend themselves to speed of implementation, adaptability to new challenges and ease of retrofit or expansion.
From our low-voltage motors and geared motors, which cover all common gearing types, to our G120D inverter, we offer space-saving solutions. Integrated communications are provided using PROFIBUS and PROFINET, in addition to Drive ES - the commissioning software for Totally Integrated Automation.

Motor Control Units
Distributed I/O
Distributed Inverter