|
|
Scalance W700 – for wireless communication
Overview
The Access Points of the SCALANCE W-780 product line are optimized for the
configuration of Industrial Wireless LAN (IWLAN) wireless networks for 2.4 GHz
or 5 GHz with data transmission rates up to 54 Mbit/s; they can be used in all
applications that require a high degree of operational reliability especially
under extremely harsh environmental conditions
- Suitable for any application:
- SCALANCE W-784 for installation in a cabinet or integration in devices
- SCALANCE W-788 for cabinet-free assembly
- SCALANCE W-786 for demanding climatic requirements
- Reliable thanks to rugged, impact-resistant housing, protected from
water and dust (IP65), resistant to shock, vibration and electromagnetic
fields
- Wireless communication suitable for use in applications with high
requirements for real-time capability and reliability, such as PROFINET,
PROFIsafe or Video
- Operation in the expanded temperature range from -40 °C to +70 °C
- Resistant to condensation (depending on the product line)
- Protection from unauthorized access, espionage, listening in and
corruption of data due to effective encryption mechanisms Several operating
modes in one device:
- Support with planning, simulation, configuration and documentation with
the SINEMA E engineering tool, wizards and online help; easy management with
Web server and SNMP
- Quick commissioning of Access Points with the optional swap medium
PRESET-PLUG and quick device exchange in case of faults with the optional
swap medium C-PLUG (Configuration
Plug)
- Perfectly interacting accessories with antennas, plugs, cables including
RCoax cable (radiating cable) for a reliable radio link along the cable
Benefits
- Predictable data traffic (strict real-time requirements) and defined
response times on the radio link
- Cost savings due to a separate radio network for reliable operation of a
process as well as for critical process data (e.g. alarm signals), as well
as for non-critical communication
(e.g. service and diagnostics)
- Investment security because all products are compatible with the
internationally recognized WLAN standard IEEE 802.11, suitable for the
unlicensed frequency bands of 2.4 GHz and 5 GHz (ISM bands)
- Quick commissioning of the Access Points with the swap medium
PRESET-PLUG
- Reduced operating costs, because there is no wear of rotating and moving
plant sections
- Cost-effective connection to devices which are remote, difficult to
access or in hostile environments
- Operational reliability in the industrial environment, e.g. thanks to a
rugged housing and industrial approvals
- Increased plant availability through wireless data transmission to
mobile communication partners with the RCoax radiating cable
- Uniform radio network throughout the company sectors for voice and data;
cost savings resulting from central management, simple installation and
reliable startup
|
|