Open, manufacturer-independent Industrial Ethernet standard: PROFINET

For a majority of applications today, Ethernet is the globally leading LAN technology. Ethernet offers important functionalities and performance features that open up completely new potential for applications in airport logistics, including nearly limitless possibilities for communication and flexibly scalable performance levels. With PROFINET, conventional Ethernet technology is expanded to cover use in automated processes with SCALANCE network components suited for industrial use, redundant network architecture for high availability, continuous monitoring and diagnosis of network components, as well as fast industrial cabling on site. PROFINET, the open and manufacturer-independent Industrial Ethernet standard enables direct and transparent access to all process data. PROFINET is based on established IT standards and offers full TCP/IP support, ensuring seamless, integrated communication – from individual baggage and cargo handling systems right up to the Airport Control Center.