|
|
Scalance X200 – the powerfull allrounder

- The managed Industrial Ethernet switches of the SCALANCE X-200 product
line are optimized for installing Industrial Ethernet networks with 10/100
Mbit/s in a line, star and ring topology
- Integrated redundancy manager for constructing Fast Ethernet ring
topologies (excluding SCALANCE X208 PRO)
- Rugged metal housing in S7-300 format for mounting on stan-dard rail,
S7-300 standard mounting rail or for direct wall mounting in various
positions
- Rugged, industry-standard station connections with PROFINET-compatible
RJ45 connectors that offer additional strain relief and bending strain
relief thanks to latching on the housing
- Redundant power supply
- Diagnostics on the device by means of LEDs (power, link status, data
communication)
- Error signaling contact with easy adjustment using the SET button
- The devices feature PROFINET diagnostics, SNMP access, integral web
server and automatic e-mail sending function for remote diagnosis and
signaling over the network.
Benefits
Ideal solution for configuring Industrial Ethernet line, star and ring
topologies
- Reliable data communication thanks to rugged device connection using
PROFINET-compatible plug-in cables that offer additional strain relief and
bending strain relief thanks to latching on the housing
- High network availability by constructing redundant ring structures
(reconfiguration time < 0.3 seconds with 50 switches in the ring)
- Fast and easy diagnosis with LEDs on the device, through the integral
Web server and through signaling contacts
- Integration of the SCALANCE X-200 switches in the existing network
management infrastructure through SNMP access point
- Easy integration in the process diagnosis and system diagnosis with
PROFINET
- Configuration and diagnostics integrated into STEP 7 provide significant
benefits during the engineering, start-up and operating phases of a plant
- Uncrossed connecting cables can be used due to the integrated
Autocrossover function
- Module replacement without the need for a programming device, using the
C-PLUG swap medium for backing up the configuration data
|
|