More efficiency in baggage recognition:
SIMATIC RFID Baggage System

SIMATIC RFID Baggage System (RBS) is an innovative system developed by Siemens for the precise and reliable reading of bagtag data with UHF RFID technology. The mechanical layout of this future-oriented complete system is carefully designed to prevent any interference between neighboring systems. The integrated software is based on a future-proof system architecture. Fast data processing and intelligent algorithms enable seamless tracking functionality and the transmission of filtered data to the higher-level baggage handling system.
This innovative Siemens system follows the RP1740c recommendation of IATA (International Air Transport Association). The complete system is delivered fully configured and offers a wealth of advantages.

All benefits at a glance

  • High reading speed: considerably higher baggage identification rate than with barcode readers for minimized manual intervention and high savings in terms of time and costs.
  • Writing option opens up new application potential: the data stored on the bagtags can be updated at any time for additional security. Example: inline screening results can be written on the bagtag.
  • Flexible bagtag choice: the system can read and write on all IATA-specified bagtags from a large range of different manufacturers (ISO Gen2)
  • Efficient baggage reconciliation processes (flight makeup) through simple bagtag reading
  • Robust and easy to integrate: the industrial-design system is based on standard components proven in day-to-day use all over the world.